Zoom
PROFIBUS-PLUG-MALE (SUB-D) 90°
Product may differ from image

PROFIBUS-PLUG-MALE (SUB-D) 90°

Cut clamp for flexible wire
Art.No.: 55587
Weight: 0.03 kg
  Available
 Product Comparison
List price per piece:

You might also like

Bus Connection Plug 90°
SUB-D9 (male), IDC terminals, flexible cable
PROFIBUS
Technical Data
Operating voltage via the fieldbus device; 4.75...5.25 V DC
Terminating resistor integrated, switchable
Current consumption max. 12.5 mA
Transfer rate to 12 Mbit/s
General data
Protection IP20
Connection PROFIBUS, flexible FC cable, 1 × 2 × 0.64 mm, stranded, for outer diameter 8.0 ±0.5 mm
Dimensions H × W × D 72×40×17 mm
Temperature range 0...+60 °C (storage temperature -25...+80 °C)
Commercial data
country of origin DE
customs tariff number 85389091
EAN 4048879050548
eClass 27279221
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55587_E201820_NRAQ8_urc_z_b.pdf
  • Download Approvals and certificates 55587_E201820_NRAQ2_ur_z_b.pdf
  • Download Installation Instructions 55587_ina_4_12.pdf
cURus
* plus VAT, plus shipping