T-Coupler M8 male / 2x M8 female A-cod.
3-pol. / 2x 3-pol.
Art.No.: | 7000-88611-0000000 |
Weight: | 0.016 kg |
Country of origin: | DE |
Contact Us for Availability
Description
T-coupler
Male straight – females straight
M8 – M8, 3-pole
Parallel circuit
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight – females straight
M8 – M8, 3-pole
Parallel circuit
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M8 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879333177 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----