Zoom
PLIERS SET 3-PART
Product may differ from image

PLIERS SET 3-PART

Combination-,needle nose pliers, diagonal cutters
Art.No.: 7000-98101-0000000
Weight: 0.7 kg
  Available
 Product Comparison
List price per piece:

You might also like

Tool steel, hardened, polished and chrome-plated
IEC 60900:2004
Technical Data
Protective insulation 1000 V AC
Inside description
Combination pliers VDE (Series Z01006) 180 mm
Side cutting pliers VDE (Series Z12006) 160 mm
Long nose Pliers VDE (Series Z05006) 200 mm
Commercial data
country of origin VN
customs tariff number 82032000
EAN 4048879369428
eClass 27279221
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping