EMPARRO CAP BUFFER MODULE
IN:47-56 VDC OUT: 46-56VDC/20A for 100ms
Art.No.: | 85459 |
Weight: | 0.735 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
INPUT: 48 V DC (SELV/PELV)
OUTPUT: max. 20 A
0.1 s (20 A); 2 s (1 A)
OUTPUT: max. 20 A
0.1 s (20 A); 2 s (1 A)
Technical Data
Electrical data
Parallel connection | yes |
---|---|
Security level | SELV/PELV |
Electrical data | Input
Input voltage DC min. | 46 V |
---|---|
Input voltage DC max. | 56 V |
Charging current max. | 0,5 A |
Charging time min. | 20 s |
Charging time max. | 45 s |
Protection against voltage peaks DC max. | 72 V |
Efficiency | 99 % |
Electrical data | Output
Output voltage DC | 48 V |
---|---|
Output voltage DC min. | 46 V |
Output voltage DC max. | 56 V |
Output voltage adjustable | yes |
Output current buffer operation | 26 A |
Output current max. | 20 A |
Ripple (s-s) max. | 200 mV |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 123 mm |
Width | 50 mm |
Depth | 138 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Conformity
EMC | EN 55022 B |
---|
Connection data
Connection types
Connection type 1 | Input / Output |
---|
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | - In DC |
PIN 2 | + In DC |
PIN 3 | - Out |
PIN 4 | + Out |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | A |
PIN 3 | R |
PIN 4 | I |
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322200 |
GTIN | 4048879478120 |
Packaging unit | 1 |
Accessories
---- Network Filter ----
---- Current Supply ----
---- Electronic circuit breaker ----
---- Marking Accessories ----