Zoom
MOELLER CONTACTOR SUPPRESSOR
Product may differ from image

MOELLER CONTACTOR SUPPRESSOR

RC, 110/230VAC
Art.No.: 20007
Weight: 0.006 kg
  Available
 Product Comparison
List price per piece:

You might also like

110 V AC/DC
230 V AC/DC
RC
LED displays for 24 V DC without suppression available on request.
Appropriate contactors
DIL M7...15, DIL MP20, DIL A
XTCE007B...015B/XTCF020B
Technical Data
Damping factor approx. 1.5 × UN
Material Flame retardant plastic acc. to (UL 94)
Connection wires Plug contact
General data
Temperature range -20...+70 °C
Dimensions H × W × D 28×8.6×32 mm
Commercial data
country of origin DE
customs tariff number 85363010
EAN 4048879020718
eClass 27371013
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 20007_229716C3211-07_csa_z_a.pdf
  • Download Approvals and certificates 20007_E172109-NKCR2_ur_z_a.pdf
  • Download Approvals and certificates 20007_E172109-NKCR8_urc_z_a.pdf
CSA
cURus
* plus VAT, plus shipping