Zoom
AKTIVE INTERFACEMODULE 4-WAY
Product may differ from image

AKTIVE INTERFACEMODULE 4-WAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: 53020
Weight: 0.116 kg
  Available
 Product Comparison
List price per piece:

You might also like

Compact design
with plug relays
4 plugged relays; each 1 NO/NC contact
24 V DC
Diode + LED
Utilization category
AC-12 6 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1 A (24 V DC); 0.2 A (110 V DC); 0.1 A (230 V DC)
Technical Data
Switching voltage 12...250 V AC/DC
Switching current max. 6 A
Min. load current 10 mA
General data
Connection Screw terminals: max. 4 mm², with separate -A2 connections
Test isolation voltage 4 kV (input/output)
Mounting method DIN-rail mountable (EN 60715)
Dimensions H × W × D 86×45×75 mm
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879411318
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 53020_05-08.99_ce_z_a.pdf
* plus VAT, plus shipping