You might also like

CU, CU (female/male); RS485 (SUB-D9)
Han-Brid ® a registered trademark of HARTING KGaA.
Technical Data
Operating voltage 24 V DC
Transfer rate to 12 Mbit/s
Shielded no
Field Bus Coupling IP67 Han-Brid®
General data
Connection Spring clamp terminals: 0.25 mm² single core, 2.5 mm² stranded
Housing Black plastic, flame retardant
Cut-out H × W: 90 × 80 mm
Temperature range -25...+50 °C
Dimensions H × W × D 103×93×65 mm
Commercial data
country of origin DE
customs tariff number 85371098
EAN 4048879041461
eClass 27189217
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 67605_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 67605_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 67605_4020-04.16_ce_z_c.pdf
  • Download Drawing Files 67605_stp_x_a.zip
  • Download Installation Instructions 67605_ina_6_15.pdf
cULus
* plus VAT, plus shipping