CONTROL SYSTEMS
ASA DIN-rail mounting adapter
Art.No.: | 20900 |
Weight: | 0.005 kg |
Country of origin: | DE |
Available
Description
DIN-rail mountable TH35 (EN 60715)
Technical Data
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 20 mm |
---|---|
Width | 45 mm |
Depth | 10 mm |
Commercial data
ECLASS-6.0 | 27189234 |
---|---|
ECLASS-6.1 | 27189234 |
ECLASS-7.0 | 27189234 |
ECLASS-8.0 | 27189234 |
ECLASS-9.0 | 27189234 |
ECLASS-10.1 | 27182807 |
ECLASS-11.1 | 27182807 |
ECLASS-12.0 | 27182807 |
ETIM-5.0 | EC002625 |
customs tariff number | 39269097 |
GTIN | 4048879042581 |
Packaging unit | 10 |