Zoom
RELAY 110V AC
Product may differ from image

RELAY 110V AC

IN: 110 VAC - OUT: 250 VAC/DC / 16 A
Art.No.: 61356
Weight: 0.019 kg
  In production
 Product Comparison
List price per piece:

You might also like

1 NO/NC contact
110 V AC
Technical Data
Switching voltage max. 250 V AC/DC
Switching current max. 16 A
Power rating (voltage dependent) max. 4000 VA/300 W
Min. load current 12 V DC/100 mA
Max. power (W) max. 1.6 VA/0.65 W
Switching time 15/20 ms
General data
Dimensions H × W × D 25×29×12.4 mm
Material (contact) Ag Sn O2
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025812
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping