AMMDS 10-44/0,1 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 40 VDC / 0,1 A
Art.No.: | 50081 |
Alternative product: | |
Weight: | 0.04 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Transistor 0.1 A
24 V DC
with minus plug link
Double terminals on the output side
24 V DC
with minus plug link
Double terminals on the output side
Technical Data
General product information
Scope of delivery | Jumper (Art-No. 90960) |
---|
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 3 V |
Input voltage DC min. | 10 V |
Input voltage DC max. | 53 V |
Input current | 6 mA |
Electrical data | Output
Switch off delay max. | 2 ms |
---|---|
Switch on delay max. | 1,5 ms |
Quiescent current OFF max. | 0,3 mA |
Switching frequency inductive max. | 40 Hz |
Switching frequency ohmic max. | 300 Hz |
Voltage switching DC min. | 4 V |
Switching voltage DC max. | 40 V |
Switching current min. | 1 mA |
Switching current max. | 0,1 A |
Voltage drop DC max. | 1,2 V |
Diagnostics
Status indication LED | red |
---|
Device protection | Electrical
Rated insulation voltage | 3750 V |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 82 mm |
Width | 12 mm |
Depth | 64 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879027984 |
Packaging unit | 1 |
Accessories
---- Over Voltage Limiter ----
---- Cross Connector for Terminal Strip ----
---- Marking Accessories ----
---- Screwdriver ----