Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MQ15-X-Power male 0° / MQ15-X-Power female 0°
Product may differ from image

MQ15-X-Power male 0° / MQ15-X-Power female 0°

PVC 6x2,5 bk UL/CSA 30,0m
Art.No.: 7000-P8141-P213000
Weight: 8.205 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male straight – female straight
MQ15, 6-pole
without cable sleeves
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form P8141
Cables
Cable number P21
No./diameter of wires 6× 2.5 mm²
Wire isolation PP (bk num, gnye)
Jacket Color black
Material (jacket) PVC (UL)
Outer Ø 11.0 mm ±5%
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -20...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification P21
Approval (cable) CE conform
Material (jacket) PVC
Outer-Ø (jacket) 11.0 mm ±5%
Color (jacket) black
Nominal voltage 1000 V AC
Test voltage 4000 V
Temperature range (fixed) -20...+80 °C
Bend radius (fixed) 5× outer Ø
Technical Data
Operating voltage max. 600 V AC (Power); max. 63 V AC/DC (Signal)
Rated surge voltage 4.0 kV
Operating current per contact max. 16 A (Power); max. 10 A (Signal)
Material group IEC 60664-1, category I
No. of poles 6
Configuration fully used
LED display no
Locking of ports Quick connection, 1/4 turn
Protection IP67 inserted and tightened (EN 60529)
Material Flame retardant plastic acc. to (UL 94)
Mating cycles ≥ 500
General data
Mounting method inserted, tightened
Pollution Degree 3
Temperature range -25...+80 °C, depending on cable quality
Material (contact carrier) PA
Material (contact) Copper alloy
Material (contact surface) Ag
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879708890
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping