Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MQ15-X-Power female 0° with cable
Product may differ from image

MQ15-X-Power female 0° with cable

PUR 6x2,5 bk UL/CSA + drag chain 30,0m
Art.No.: 7000-P8121-P013000
Weight: 6.125 kg
  In production
 Product Comparison
List price per piece:

You might also like

Female straight
MQ15, 6-pole
without cable sleeves
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form P8121
Cables
Cable number P01
No./diameter of wires 6× 2.5 mm²
Wire isolation TPM (bk num, gnye)
C-track properties 5 Mio.
Jacket Color black
Material (jacket) PUR (UL)
Outer Ø 11.1 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+60 °C
Cable identification P01
Material (wire) Cu wire, bare
Resistor (core) max. 7.98 Ω/km (20 °C)
Diameter (core) 6× 2.5 mm²
Material property (wire isolation) halogen-free, LABS-free
Color/numbering of wires bk numbered, gnye longitudinally striped
Shield no
Material (jacket) PUR
Material property (jacket) halogen-free, LABS-free
Outer-Ø (jacket) 11.1 mm ±5%
Color (jacket) black
Nominal voltage 1000 V AC
Test voltage 4000 V
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+60 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±15°/m
Technical Data
Operating voltage max. 600 V AC (Power); max. 63 V AC/DC (Signal)
Rated surge voltage 4.0 kV
Operating current per contact max. 16 A (Power); max. 10 A (Signal)
Material group IEC 60664-1, category I
No. of poles 6
Configuration fully used
LED display no
Locking of ports Quick connection, 1/4 turn
Protection IP67 inserted and tightened (EN 60529)
Material Flame retardant plastic acc. to (UL 94)
Mating cycles ≥ 500
General data
Mounting method inserted, tightened
Material (contact carrier) PA
Material (contact) Copper alloy
Material (contact surface) Ag
Pollution Degree 3
Stripping length (jacket) 30 mm
Temperature range -25...+80 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879661577
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-P8121-P01xxxx_E492831_PVVA7_ulc_z_a.pdf
  • Download Approvals and certificates 7000-P8121-P01xxxx_E492831_PVVA_ul_z_a.pdf
  • Download Drawing Files 7000-P8121_stp_x_a.zip
* plus VAT, plus shipping