You might also like
D/A converter
10 Bit
0...10 V
10 Bit
0...10 V
Input
Input signal | 0...30 V DC (with LED display) |
---|---|
Input current | max. 10 mA/Bit |
Technical Data
Operating voltage | 21...30 V DC, smoothed (with LED) |
---|---|
Operating current | 100 mA (idle load), max. 150 mA (full load) |
Tolerance | ±1% |
Release input E | log 1 ≥ 16 V, log 0 ≤ 6 V |
General data
Dimensions H×W×D | 65×67.5×86 mm |
---|---|
Test isolation voltage | 2.5 kV |
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | 0...+50 °C |
Output
Output current | max. 40 mA (0...10 V DC); max. 20 mA (0...20 mA), 4...20 mA |
---|
Description
Functional description | The maximum output signal of converters with voltage output can be adjusted to the operating voltage minus 2 V. The outputs are short-circuit protected and overload protected due to internal current limiting. |
---|
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85437090 |
EAN | 4048879028622 |
eClass | 27210990 |
Packaging unit | 1 |