Bus terminating plug Desina Hybrid
Art.No.: | 7000-33021-0000000 |
Weight: | 0.029 kg |
Country of origin: | DE |
Available
Description
DESINA® copper
for ECOFast®, DESINA®
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
for ECOFast®, DESINA®
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Industrial communication
Data transmission rate max. | 12 MBit/s |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Pollution Degree | 2 |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Material housing | PC GF |
---|---|
Locking material | PA |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 19070403 |
---|---|
ECLASS-6.1 | 19070403 |
ECLASS-7.0 | 19070403 |
ECLASS-8.0 | 19070403 |
ECLASS-9.0 | 27440190 |
ECLASS-10.1 | 27440190 |
ECLASS-11.1 | 27440190 |
ECLASS-12.0 | 27440190 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879186766 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----