Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
TREE PROFINET managed Switch  4x10/100BT IP20  plastic RJ45
Product may differ from image

TREE PROFINET managed Switch 4x10/100BT IP20 plastic RJ45

Art.No.: 58185
Weight: 0.26 kg
Upon request
 Product Comparison
List price per piece:

You might also like

4 ports
PROFINET - Managed Switch
Connection cables are in the online shop under "Connection Technology".
Bus technologies
Technical Data
Operating voltage 9.5...31.5 V
Transfer rate 10/100 Mbit/s full duplex
Operating modes Autocrossing Autonegotiation
General data
Mounting method DIN-rail mountable (EN 50022)
Temperature range 0...+60 °C (storage temperature -40...+85 °C)
Housing Black plastic
Protection IP20
Dimensions H×W×D 111×22.5×99 mm
Connections
Fieldbus 4× RJ45
Supply Spring clamp plug-in terminal: 0.2...2.5 mm²
PROFINET
Specification V2.3, Conformance Class B
Addressing DCP
FSU (Fast-Start-Up) no
PROFINET Netload Class I
MRP yes
Shared Device no
Switch Management
Protocols DHCP, SNMP (v1, v2c, v3), RSTP, STP, LLDP, NTP, RMON, SSH (CLI)
Port Mirroring yes
VLAN (QoS) IEEE 802.p yes
Alarm contact no
Remote maintenance Open VPN
Webserver HTTP, HTTPS
Switch Form PROFINET - Managed Switch
Diagnostic
Communication status via LED, LLDP
Monitoring - no voltage yes
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879720328
eClass 19170106
Packaging unit 1.000
Data cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approval: EAC 58185_RUD-DE.A301.B.03998-2021.11.28_EAC_Z_A.PDF
  • Download Approval: UL Listed CA 58185_E201820-NRAQ7_ULC_Z_A.PDF
  • Download Approval: UL Listed US 58185_E201820-NRAQ_UL_Z_A.PDF
  • Download Certificate: ProfiNet  58185_Z12079-05.04.2024-V2.33_PN_Z_B.PDF
  • Download Configuration Files: GSDML 58184_SWITCH_KF0_X_11.ZIP
  • Download Construction files: DXF 58181_DXF_X_A.ZIP
  • Download Construction files: P8 58185_P8_2_60.ZIP
  • Download Construction files: STP 58181_STP_X_A.ZIP
  • Download Document: Installation guide 58181_INA_X_12.ZIP
  • Download Document: User manual 58185_HDB_X_10.ZIP
  • Download Information: Certificate of conformity UKCA 58185_25-05.18_UK_Z_A.PDF
  • Download Information: EU declaration of conformity 58185_25-05.18_CE_Z_A.PDF
  • Download Information: MTTF Report 58185_MIL-HDBK-217F(25°C)-BERECHNUNG_MTTF_P_A.PDF
* plus VAT, plus shipping