You might also like
6 ports
PROFINET - Managed Switch
Connection cables are in the online shop under "Connection Technology".
PROFINET - Managed Switch
Connection cables are in the online shop under "Connection Technology".
General data
Mounting method | DIN-rail mountable (EN 50022) |
---|---|
Temperature range | 0...+60 °C (storage temperature -40...+85 °C) |
Housing | Black plastic |
Protection | IP20 |
Dimensions H×W×D | 111×45×99 mm |
Technical Data
Operating voltage | 9.5...31.5 V |
---|---|
Transfer rate | 10/100 Mbit/s full duplex |
Operating modes | Autocrossing Autonegotiation |
Connections
Fieldbus | 6× RJ45 |
---|---|
Supply | Spring clamp plug-in terminal: 0.2...2.5 mm² |
PROFINET
Specification | V2.3, Conformance Class B |
---|---|
Addressing | DCP |
FSU (Fast-Start-Up) | no |
PROFINET Netload Class | I |
MRP | yes |
Shared Device/Input | no |
Switch Management
Protocols | DHCP, SNMP (v1, v2c, v3), RSTP, STP, LLDP, NTP, RMON, SSH (CLI) |
---|---|
Port Mirroring | yes |
VLAN (QoS) IEEE 802.p | yes |
Alarm contact | yes |
Remote maintenance | Open VPN |
Webserver | HTTP, HTTPS |
Switch Form | PROFINET - Managed Switch |
Diagnostic
Communication status | via LED, LLDP |
---|---|
Monitoring - no voltage | yes |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879720335 |
eClass | 19170106 |
Packaging unit | 1.000 |
Data cableShow all
