IMPACT20 ETHERCAT, DIGITAL IN-/OUTPUT MODULE
8 digital inputs and 8 digital outputs
Art.No.: | 56913 |
Weight: | 0.19 kg |
Upon request
Description
Digital inputs/outputs
DI8 DO8 - 2 A
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI8 DO8 - 2 A
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.

Technical Data
General data
Mounting method | DIN-rail mountable (EN 60715) |
---|---|
Temperature range | 0...+55 °C (storage temperature -20...+70 °C) |
Protection | IP20 |
Dimensions H×W×D | 117×56×47 mm |
Module supply
Operating voltage | 24 V DC (EN 61131-2) |
---|
Output
Total current | max. 8 A |
---|---|
Switching current per output | max. 2 A (short-circuit and overload protected) |
Input
Sensor supply US | 24 V DC (EN 61131-2), max. 700 mA per module, short-circuit and overload protected |
---|---|
Type | for 3-wire sensors or mechanical switches, PNP |
Connections
Fieldbus | Ethernet 10/100 Mbit/s; 2× RJ45 (female) |
---|---|
Sensor-system/actuator supply | 6× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A) |
I/O ports | 18× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A) |
EtherCAT
Addressing | automatic |
---|
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module and channel |
Diagnostic via BUS | per module and channel |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85389099 |
EAN | 4048879048002 |
eClass | 27242604 |
Packaging unit | 1.000 |
Connect Product
Data cableShow all