Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
LED-display green 110V AC/DC IP67
Product may differ from image

LED-display green 110V AC/DC IP67

Product discontinued, no alternative
Art.No.: 72627
Weight: 0.109 kg
In production
 Product Comparison
List price per piece:

You might also like

(green)
110 V AC/DC
Protection IP67
with touch protection
Technical Data
Operating voltage 110 V AC/DC (95...121 V AC/DC)
Current consumption 5 ±0.5 mA
Protection (IEC 60529/EN 60529) IP67
General data
Housing Adapter - PVC, gray
Front panel hole diameter Ø 8 mm
LED Ø 5 mm
Dimensions H×W×D 18.5×12×54 mm
Connection Faston 2.8×0.8 mm
Temperature range -40...+70 °C
Commercial data
country of origin DE
customs tariff number 85318070
EAN 4048879040709
eClass 27261590
Packaging unit 10
 
Data Regarding Article:
  • Download Data Sheet
  • Download Construction files: DXF 71601_dxf_x_a.zip
  • Download Construction files: STP 71601_stp_x_a.zip
  • Download Information: China-RoHS EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping