MASI SYSTEM ACCESSORIES
AS-Interface addressing device
Art.No.: | 55696 |
Weight: | 0.715 kg |
Country of origin: | ID |
Contact Us for Availability
Description
AS-Interface programming device
AS-Interface addressing cable
Addressing of standard and A/B slaves
Slave profile read
Data (I/O) read and write
Parameter display and write
Periphery fault display
Fault alarm display
AS-Interface addressing cable
Addressing of standard and A/B slaves
Slave profile read
Data (I/O) read and write
Parameter display and write
Periphery fault display
Fault alarm display
Technical Data
Industrial communication | AS-Interface
AS-i specification | V3.0 |
---|
Installation | Connection
Family construction form | M12 |
---|---|
Gender | female |
Commercial data
ECLASS-6.0 | 27242210 |
---|---|
ECLASS-6.1 | 27279211 |
ECLASS-7.0 | 27279211 |
ECLASS-8.0 | 27279211 |
ECLASS-9.0 | 19200502 |
ECLASS-10.1 | 19200502 |
ECLASS-11.1 | 19200502 |
ECLASS-12.0 | 19200502 |
ETIM-5.0 | EC002584 |
customs tariff number | 85176200 |
GTIN | 4048879050081 |
Packaging unit | 1 |
Accessories
---- Accessories for Programming Device ----