Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MVK ACCESSORIES  55390
Product may differ from image

MVK ACCESSORIES

Connector cap 7/8'' outer thread with chain

Art.No.: 55390
Weight: 0.028 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Blind cap 7/8"
Metal

Mechanical data | Mounting data
Height 16 mm
Width 25,4 mm
Depth 25,4 mm

ECLASS-6.0 23111190
ECLASS-6.1 23111190
ECLASS-7.0 23111190
ECLASS-8.0 23111190
ECLASS-9.0 23111190
ECLASS-10.1 23111190
ECLASS-11.1 23111103
ECLASS-12.0 23111103
ETIM-5.0 EC000032
customs tariff number 74153300
GTIN 4048879051040
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 55390_dxf_x_a.zip (A)
  • Construction files: STP 55390_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping