You might also like
4-way, 4-pole
PUR/PVC
5.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
5.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
Contact Layout
PIN 1 | (+) |
---|---|
PIN 3 | (-) |
PIN 4 | (NO)/(S1) |
PIN 5 | (Earth) |
LED display | LED (green): Power / LED (yellow): (S1) |
Cables
Cable number | 333 |
---|---|
No./diameter of wires | 4× 0.34 + 3× 0.75 mm² |
Wire isolation | PVC |
C-track properties | 2 Mio. |
Jacket Color | gray |
Material (jacket) | PUR/PVC |
Outer Ø | 7.4 mm ±5% |
Bend radius (moving) | 12× outer Ø |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+70 °C |
Cable identification | 333 |
Cable Type | 2 (PUR/PVC) |
Approval (cable) | UL (AWM-Style 21441/10955), CE conform |
Cable weight [g/m] | 91,3 |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C) |
Single wire Ø (core) | 0.15 mm (0.34 mm²); 0.2 mm (0.75 mm²) |
Construction (core) | 19× 0.15 mm (0.34 mm²); 24× 0.2 mm (0.75 mm²); (multi-strand wire class 5) |
Diameter (core) | 4× 0.34 + 3× 0.75 mm² |
AWG | similar to AWG 22 (0.34 mm²); similar to AWG 18 (0.75 mm²) |
Material (wire isolation) | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 43 ±5 D |
Wire-Ø incl. isolation | 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²) |
Color/numbering of wires | wh, gn, ye, gr+br, bl, gnye longitudinally striped |
Shield | no |
Material (jacket) | PUR/PVC |
Shore hardness (jacket) | 87 ±5 A |
Outer-Ø (jacket) | 7.4 mm ±5% |
Color (jacket) | gray |
chemical resistance | good resistance to oil, gasoline and chemicals (EN 60811-404) |
Nominal voltage | U0/U 300/300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 12× outer Ø |
No. of bending cycles (C-track) | max. 2 Mio. (25 °C) |
Traversing distance (C-track) | max. 5 m (horizontal) |
Travel speed (C-track) | max. 2 m/s |
Acceleration (C-track) | max. 10 m/s² |
Technical Data
Operating voltage | 24 V DC |
---|---|
Operating current per contact | max. 4 A |
Total current | max. 10 A |
Signal per port | 1 - (31-32) |
Locking of ports | Screw thread (M12×1 mm) |
General data
Protection | IP67 inserted and tightened (EN 60529) |
---|---|
Dimensions H×W×D | 82×54.5×25 mm |
Temperature range | -20...+80 °C |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85444290 |
EAN | 4048879062886 |
eClass | 27279219 |
Packaging unit | 1 |