Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
RMM 24VDC OUTPUT RELAY  51507
Product may differ from image

Last seen products

RMM 24VDC OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A

Art.No.: 51507
Weight: 0.029 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NO contact
6 A
24 V DC
Screw terminals
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 24 V
Input voltage AC min. 19,2 V
Input voltage AC max. 30 V
Input voltage DC 24 V
Input voltage DC min. 19,2 V
Input voltage DC max. 30 V
Input current 15 mA
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 4 A @ 24 V, 4 A @ 110 V, 4 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 2 A @ 24 V, 0,25 A @ 110 V, 0,1 A @ 230 V
Power rating AC max. 1250 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 6 A
Switching capacity AC-12 (EN IEC 60947-5-1) 6 A (24/110/230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data | Material data
Material contact Ag Ni
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 13
PIN 2 14
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 - A 1
PIN 2 + A 2

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027571
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 51507_dxf_x_a.zip (A)
  • Construction files: STP 51507_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51507_1211-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51507_1211-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51507_SN29500(40°C)-BerechnungV1.3_mttf_p_a.pdf (A)
* plus VAT, plus shipping