You might also like
E-Stop 72 2NC M12(4)
with M12 connection
4-pole
Emergency-Stop button
2 NC (positively-opening)
with M12 connection
4-pole
Emergency-Stop button
2 NC (positively-opening)
Components approvals
Contact maker | UL, TÜV |
---|---|
Emergency-Stop button | cULus, TÜV, UR (NISD 2) |
Housing | cULus, Type 4x |
Connector | UR |
Module holder | UL, TÜV |
Contact Layout
PIN 1 | N/C 1 |
---|---|
PIN 2 | N/C 1 |
PIN 3 | N/C 2 |
PIN 4 | N/C 2 |
Utilization category
AC-15 | 3 A (250 V AC) |
---|---|
DC-13 | 2 A (24 V DC) |
Technical Data
Switching capacity | 30 A (AC 15); 2.2 A (DC 13) |
---|---|
Contact bounce time | max. 9 ms |
General data
Mech./ elect. life | 1 000 000 operations, load-temperature dependent |
---|---|
Lambda (d) | 20% (N/C) |
Material (contact) | Ag Ni |
B10d | 250 000 |
Protection | IP65 |
Connection | M12 (4-pole) |
Mounting method | screw fixing |
Dimensions H×W×D | 103×72×91 mm |
Temperature range | -25...+60 °C (storage temperature -25...+85 °C) |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85365080 |
EAN | 4048879050654 |
eClass | 27371244 |
Packaging unit | 1 |