You might also like
Potential terminal block
Slim Line
Slim Line
Technical Data
Operating voltage | max. 30 V AC/DC |
---|---|
Total current | max. 20 A |
Input terminals | Spring clamp terminals: 0.08...2.5 mm² (AWG 28...14) |
General data
Protection | IP20 |
---|---|
Dimensions H×W×D | 70×56×32.5 mm |
Connection | Push-In 0.13...1.5 mm² (AWG 28...16) |
Temperature range | 0...+55 °C (storage temperature -40...+85 °C) |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85369010 |
EAN | 4048879049429 |
eClass | 27141106 |
Packaging unit | 1 |
