CUBE20 AI4 U/I
Art.No.: | 56200 |
Weight: | 0.18 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Expansion module
AI4 - (E) I
Voltage/current
AI4 - (E) I
Voltage/current
Technical Data
Electrical data | Supply
Idle current external max. | 60 mA |
---|---|
Current consumption max. | 25 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
module supply | via system connection |
Electrical data | Input
Working resistance max. | 300 Ω |
---|---|
Current input mode 2 min. | 4 mA |
Current input mode 2 max. | 20 mA |
Input current min. | 0 mA |
Input current max. | 20 mA |
Resistance input min. | 1000 kΩ |
Conversion time analog input per channel max. | 2 ms |
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | X0 |
---|---|
Connection type 2 | X1 |
Connection type 3 | X2 |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | + U 0 |
PIN 2 | + I 0 |
PIN 3 | + U 1 |
PIN 4 | + I 1 |
PIN 5 | + U 2 |
PIN 6 | + I 2 |
PIN 7 | + U 3 |
PIN 8 | + I 3 |
PIN 9 | UI |
PIN 10 | UI |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | 0 V |
PIN 2 | S 0 |
PIN 3 | 0 V |
PIN 4 | S 1 |
PIN 5 | 0 V |
PIN 6 | S 2 |
PIN 7 | 0 V |
PIN 8 | S 3 |
PIN 9 | 0 V |
PIN 10 | 0 V |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 10 |
PIN 1 | US |
PIN 2 | FE |
PIN 3 | US |
PIN 4 | FE |
PIN 5 | US |
PIN 6 | FE |
PIN 7 | US |
PIN 8 | FE |
PIN 9 | 0 V |
PIN 10 | 0 V |
Commercial data
ECLASS-6.0 | 27242601 |
---|---|
ECLASS-6.1 | 27242601 |
ECLASS-7.0 | 27242601 |
ECLASS-8.0 | 27242601 |
ECLASS-9.0 | 27242601 |
ECLASS-10.1 | 27242601 |
ECLASS-11.1 | 27242601 |
ECLASS-12.0 | 27242601 |
ETIM-5.0 | EC001596 |
customs tariff number | 85176200 |
GTIN | 4048879049238 |
Packaging unit | 1 |
Accessories
---- Terminal Strip ----