Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
K-Switch 30 S 2NO 1x90LO M12(4)  69131
Product may differ from image

K-Switch 30 S 2NO 1x90LO M12(4)

Keylock switch 1x90° locked

Art.No.: 69131
Weight: 0.056 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

K-Switch 30 S 2NO 1x90LO M12(4)
Keylock switch 1x90° locked
Frontring stainless steel
Mounting hole 30,3 mm
Connection M12 (4-pin)
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Rated operating voltage AC-15 35 V
Rated operating voltage DC-13 35 V
Rated operating current 0,1 A
Electrical data | Input
Short-circuit current 1000 A
Electrical data | Output
Switching power max. 0,25 W
Voltage switching AC min. 1 V
Switching voltage AC max. 32 V
Switching voltage AC max. (UL 60947) 30 V
Voltage switching DC min. 1 V
Switching voltage DC max. 32 V
Switching voltage DC max. (UL 60947) 30 V
Switching current min. 1 mA
Switching current max. 100 mA
Installation | Connection
Family construction form M12
Installation | Pin assignment
Coding A
No. of poles 4
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP65
Degree of protection back (EN IEC 60529) IP65
Pollution Degree 2
Short circuit protective device (SCPD) fuse 250 V / 0.1 A / 1.5 kA gG quick
Rated insulation voltage 250 V
Overvoltage category (EN 60950-1) II
Device protection | Mechanical
Mechanical endurance 50000 Cycles
Mechanical endurance B10 62627 Cycles
UL enclosure type rating front side type 4X
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) yes
Mechanical data
Can be illuminated no
Actuating function latching
Actuating force max. 1,3 N
Color black
Color collar black
Color front ring Stainless steel
Shape collar round
Contact type 2 S
Mechanical data | Material data
Material housing Plastic
Material contact Gold
Mechanical data | Mounting data
Mounting method Threaded ring
Installation height 38,8 mm
Mounting depth 36,4 mm
Mounting hole 30,3 mm
Height 34,5 mm
Width 75,1 mm
Grid min. 35 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Derating from 40 °C
Storage temperature min. -40 °C
Storage temperature max. 90 °C
Relative humidity max. (operation) 93 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 NO 1 2
PIN 2 NO 1
PIN 4 NO 2

ECLASS-6.1 27371243
ECLASS-7.0 27371243
ECLASS-8.0 27371243
ECLASS-9.0 27371243
ECLASS-10.1 27371243
ECLASS-11.1 27371243
ECLASS-12.0 27371243
customs tariff number 85365080
GTIN 4065909019689
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 69131_E172109-NKCR8_urc_z_a.pdf (A)
  • Approval: UL Registered US 69131_E172109-NKCR2_ur_z_a.pdf (A)
  • Certificate: TÜV  69131_B0318910008-17.09.2025_tuev_z_a.pdf (A)
  • Construction files: P8 69131_p8_2_10.zip (10)
  • Construction files: STP 69130_stp_x_b.zip (B)
  • Construction files: STP 69131_stp_x_b.zip (B)
  • Document: Product data 69080_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69131_04-12.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69131_04-12.20_ce_z_a.pdf (A)
* plus VAT, plus shipping