LED-INDICATOR WHITE
LED 5mm - 24V AC/DC - 15mA - IP67
Art.No.: | 72641 |
Weight: | 0.008 kg |
Country of origin: | DE |
Available
Description
(white)
24 V AC/DC
Protection IP67
24 V AC/DC
Protection IP67
Technical Data
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 20,4 V |
Operating voltage AC max. | 26,4 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 20,4 V |
Operating voltage DC max. | 26,4 V |
Current consumption min. | 13 mA |
Current consumption max. | 17 mA |
Installation | Connection
Connection information | Faston 2.8×0.8 mm |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data
Diameter LED | 5 mm |
---|
Mechanical data | Material data
Color housing | gray |
---|---|
Material housing | PVC |
Mechanical data | Mounting data
Diameter front panel drilling | 8 mm |
---|---|
Height | 18,5 mm |
Width | 12 mm |
Depth | 53 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27261590 |
---|---|
ECLASS-6.1 | 27261501 |
ECLASS-7.0 | 27261501 |
ECLASS-8.0 | 27261501 |
ECLASS-9.0 | 27261501 |
ECLASS-10.1 | 27261501 |
ECLASS-11.1 | 27261501 |
ECLASS-12.0 | 27261501 |
ETIM-5.0 | EC000272 |
customs tariff number | 85318070 |
GTIN | 4048879040655 |
Packaging unit | 10 |