Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
M12 gender-changer female/female 8pole x-cod  7000-51521-0000000
Product may differ from image

Last seen products

M12 gender-changer female/female 8pole x-cod

for ethernet

Art.No.: 7000-51521-0000000
Weight: 0.12 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ethernet CAT6A
Control cabinet entry system
Female - female
M12, 8-pole
X-coded
shielded
Bus technologies
Bus technologies
Bus technologies

Side 1
Family construction form M12
Coding X
Side 2
Family construction form M12
Coding X
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Current operating per contact max. 0,5 A
Industrial communication
Transfer parameters CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1)
Installation | Connection
Mounting set M12 x 1
Width across flats SW19
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) III
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Mounting method Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-114 (M8)

ECLASS-6.0 27279220
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440109
ECLASS-10.1 27440109
ECLASS-11.1 27440109
ECLASS-12.0 27440109
ETIM-5.0 EC002640
customs tariff number 85366990
GTIN 4048879657693
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-51521_stp_x_a.zip (A)
  • Document: Installation guide 7000-51521-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping