M12 male 0° X-cod. IDC
8-pol., AWG26-22, 5,5 - 9 mm, CAT6A
Art.No.: | 7000-21101-0000000 |
Alternative product: | |
Weight: | 0.09 kg |
Country of origin: | TW |
Available
Description
Ethernet CAT6A
Male straight
M12, 8-pole
X-coded
shielded
IDC terminals
Sealing range (cable Ø): 5.5...9 mm
Male straight
M12, 8-pole
X-coded
shielded
IDC terminals
Sealing range (cable Ø): 5.5...9 mm
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | X |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 0,5 A |
Industrial communication
Transfer parameters | CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 10000 MBit/s |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Clamping range min. | 5,5 mm |
---|---|
Clamping range max. | 9 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879503990 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Shear ----
---- Side Cutter ----
---- Cable Stripper ----
---- Cable Cutter ----