Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MB CAP ULTRA ADD-ON-MODULE  85462
Product may differ from image

Last seen products

MB CAP ULTRA ADD-ON-MODULE

IN: 0-26,4VDC OUT:0-26,4VDC/3A for max.1A/21S

Art.No.: 85462
Alternative product:   
Weight: 0.6 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 3 A
12 s (3 A); 36 s (1 A)
Certificate
Certificate
Certificate

Electrical data
Security level SELV/PELV
Electrical data | Input
Input voltage DC min. 0 V
Input voltage DC max. 26,4 V
Current input AC 3 A
Efficiency 90 %
Electrical data | Output
Output voltage DC min. 0 V
Output voltage DC max. 26,4 V
Output voltage adjustable yes
Output current max. 3 A
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 60 °C
Conformity
Product standard EN 60950, EN 50178

ECLASS-6.0 27049190
ECLASS-6.1 27049201
ECLASS-7.0 27049201
ECLASS-8.0 27049201
ECLASS-9.0 27049201
ECLASS-10.1 27040692
ECLASS-11.1 27040692
ECLASS-12.0 27040692
ETIM-5.0 EC002584
customs tariff number 85322900
GTIN 4048879079792
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85462_E200364_NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85462_E200364-NMTR_ul_z_b.pdf (B)
  • Construction files: P8 85462_p8_2_20.zip (20)
  • Construction files: STP 85460_stp_x_a.zip (A)
  • Document: Installation guide 85462_ina_2_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85462_03-03.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85462_03-03.22_ce_z_c.pdf (C)
  • Information: MTTF Report 85462_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Uninteruptible Power Supply ----
---- Current Supply ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping