Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 630VA IN: 240-415VAC OUT: 110-110-20VAC

Art.No.: 6686035
Alternative product:   
Weight: 10.15 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
630 VA
Spring clamp terminals
Isolation class T 60/B
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 240 V
Input voltage 2 AC 415 V
Input current at input voltage 1 AC 2,98 A
Input current at input voltage 2 AC 1,71 A
Inrush current at input voltage 1 75,6 A
Inrush current at input voltage 2 43,4 A
Short-circuit current at input voltage 1 82,3 A
Short-circuit current at input voltage 2 47,7 A
Electrical data | Output
Output voltage AC 1 110 V
Output voltage AC 2 240 V
Output voltage adjustable yes
Power rating AC max. 630 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 107,5 mm
Mounting dimension b 122 mm
Mounting dimension c 7 mm
Height 129 mm
Width 150 mm
Depth 148 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879066457
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 6686035_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 6686035_E207805-XORU2_ur_z_b.pdf (B)
  • Construction files: STP 86035_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6686035_689-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6686035_689-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping