MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:250VA IN:220...530VAC±20VAC OUT:230VAC
Art.No.: | 866069 |
Weight: | 4.25 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase safety transformer
250 VA
Isolation class T 40/B
Other voltages on request.
250 VA
Isolation class T 40/B
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 220 V |
---|---|
Input voltage 2 AC | 530 V |
Input voltage AC | 220, 400, 440, 500, 530 |
Input voltage AC | 220 V |
Input current at input voltage 1 AC | 1,28 A |
Input current at input voltage 2 AC | 0,53 A |
Max. inrush current | 18 A |
Short-circuit current | 21 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 250 VA |
Device protection | Electrical
Insulation test voltage input - output | 6,2 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 74,4 mm |
Mounting dimension b | 90 mm |
Mounting dimension c | 5,8 mm |
Height | 92,4 mm |
Width | 120 mm |
Depth | 122 mm |
Diameter bore | 5,8 mm |
Length bore | 12 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879073943 |
Packaging unit | 1 |