Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MST 1-PHASE SAFETY TRANSFORMER  86464
Product may differ from image

Last seen products

MST 1-PHASE SAFETY TRANSFORMER

P: 1000VA IN: 230/400VAC +-15VAC OUT: 2x24VAC

Art.No.: 86464
Weight: 13.5 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase safety transformer
1000 VA
Isolation class T 40/B
Condensation not permitted
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 4,6 A
Input current at input voltage 2 AC 2,6 A
Inrush current at input voltage 1 83 A
Inrush current at input voltage 2 42 A
Short-circuit current at input voltage 1 147 A
Short-circuit current at input voltage 2 86 A
Electrical data | Output
Output voltage 1 × 24 / 1 × 48 / 2 × 24 V AC
Output voltage AC 1 48 V
Output voltage AC 2 24 V
Output voltage adjustable yes
Power rating AC max. 1000 VA
Device protection | Electrical
Insulation test voltage input - output 5,8 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 134 mm
Mounting dimension b 122 mm
Mounting dimension c 7 mm
Height 156 mm
Width 150 mm
Depth 197 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 1
PIN 2 2
PIN 3 3
PIN 4 4
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879366526
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86464_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 86464_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  86464_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: P8 86464_p8_2_50.zip (50)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86464_215-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86464_215-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping