Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MTL 1-PHASE SAFETY TRANSFORMER  86455
Product may differ from image

Last seen products

MTL 1-PHASE SAFETY TRANSFORMER

P: 250VA IN: 230/400VAC +/- 15VAC OUT: 2x24VAC

Art.No.: 86455
Weight: 5.66 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MTL series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 1,29 A
Input current at input voltage 2 AC 0,75 A
Inrush current at input voltage 1 14,1 A
Inrush current at input voltage 2 8,15 A
Short-circuit current at input voltage 1 27,5 A
Short-circuit current at input voltage 2 15,9 A
Electrical data | Output
Output voltage 1 × 24 / 1 × 48 / 2 × 24 V AC
Output voltage AC 1 48 V
Output voltage AC 2 24 V
Output voltage adjustable yes
Power rating AC max. 250 VA
Diagnostics
Status indication LED green
Device protection | Electrical
Insulation test voltage input - output 5,1 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 136 mm
Mounting dimension b 82 mm
Mounting dimension c 6,5 mm
Height 153 mm
Width 123 mm
Depth 142 mm
Diameter bore 6,5 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-2-4, EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 PE
PIN 2 1
PIN 3 2
PIN 4 3
PIN 5 4

ECLASS-6.0 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879078306
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 86455_p8_2_50.zip (50)
  • Construction files: STP 86455_stp_x_a.zip (A)
  • Document: Installation guide 86450_ina_2_10.pdf (10)
  • Document: Product data 86455_PD_X_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Device Marker ----
* plus VAT, plus shipping