Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MTPS POWER SUPPLY 1/2-PHASE, SMOOTHED  85404
Product may differ from image

Last seen products

MTPS POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 230/400+/-15VAC OUT: :24V/6ADC

Art.No.: 85404
Weight: 4.94 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MTPS series comprises single-/two-phase power supplies/rectified power supply units, incorporating safety isolating transformers, with protection class I and protection degree IP20 for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 1,25 A @230 V AC
Fuse protection 2 primary side external 0,8 A @400 V AC
Characteristic back-up fuse Inertia
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 1 A
Input current at input voltage 2 AC 0,57 A
Electrical data | Output
Fuse protection secondary side external 6,3 A
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 6 A
Characteristic secondary fuse Inertia
Ripple max. 5 %
Diagnostics
Status indication LED green
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 136 mm
Mounting dimension b 82 mm
Mounting dimension c 6,5 mm
Height 153 mm
Width 123 mm
Depth 153 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 PE
PIN 2 -
PIN 3 -
PIN 4 +
PIN 5 +

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079839
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 85404_stp_x_a.zip (A)
  • Document: Installation guide 85400_ina_2_10.pdf (10)
  • Document: Product data 85404_PD_X_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Device Marker ----
* plus VAT, plus shipping