Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MVP12, 8XM12, 5POLE, PLUG. TERM.  276565
Product may differ from image

Last seen products

MVP12, 8XM12, 5POLE, PLUG. TERM.

W/o cap, with pot. separation, NPN-LED's

Art.No.: 276565
Weight: 0.12 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


8-way, 5-pole
Potential separation as option
with LED for digital NPN-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 149,2 mm
Width 50,2 mm
Depth 16,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

Connection type 1
Family construction form Cap
No. of poles 21
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC
PIN 3 -
PIN 4 S
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879061773
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 276565_02-02.18_ce_z_a.pdf (A)
* plus VAT, plus shipping