Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MVZ-S FAST-CONNECTION ELEMENT  4927640
Product may differ from image

Last seen products

MVZ-S FAST-CONNECTION ELEMENT

Art.No.: 4927640
Weight: 0.02 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Mechanical data | Mounting data
Height 43 mm
Width 50,2 mm
Depth 170 mm

ECLASS-6.0 27143423
ECLASS-6.1 27143423
ECLASS-7.0 27449001
ECLASS-8.0 27449001
ECLASS-9.0 27440321
ECLASS-10.1 27440321
ECLASS-11.1 27440321
ECLASS-12.0 27440321
ETIM-5.0 EC001583
customs tariff number 85369010
GTIN 4048879057516
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping