Modlight50/70 Pro aluminium tube 800mm
Art.No.: | 4000-76070-0000918 |
Weight: | 0.4 kg |
Country of origin: | ID |
Available
Description
Aluminum tube
800 mm
for Modlight50/70 Pro
800 mm
for Modlight50/70 Pro
Technical Data
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Aluminium |
Mechanical data | Mounting data
Height | 800 mm |
---|---|
Width | 21,7 mm |
Depth | 21,7 mm |
Commercial data
ECLASS-6.0 | 27119290 |
---|---|
ECLASS-6.1 | 27371236 |
ECLASS-7.0 | 27371236 |
ECLASS-8.0 | 27371236 |
ECLASS-9.0 | 27371236 |
ECLASS-10.1 | 27371236 |
ECLASS-11.1 | 27371236 |
ECLASS-12.0 | 27371236 |
ETIM-5.0 | EC001155 |
customs tariff number | 76169990 |
GTIN | 4048879751902 |
Packaging unit | 1 |