Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

RJ45 0° / RJ45 0° ETHERNET

PUR 2x2x0.34 shielded green UL,CSA+dragchain 1m

Art.No.: 7000-99711-7960100
Alternative product:   
Weight: 0.087 kg
Country of origin:  RO
not available

Description


Ethernet CAT5
Male straight – male straight
RJ45 – RJ45, 8/4-pole
shielded
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 1 m
Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 2 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 796
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires around Core filler twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Fleece, Foil
Filler yes
wire arrangement white, yellow, blue, orange
Mechanical data | Cable
Cable weigth 69,3 g/m
Material jacket PUR
Shore hardness jacket 89 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 6,7 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket FRNC
Color (inner jacket) natur
Material wire insulation PE
Amount wires 4
Outer diameter insulation 1,4 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 7
Diameter of single wires 22 AWG
Conductor crosssection (wire) 22 AWG
Material conductor wire Stranded copper wire, bare
Traversing distance (C-track) 5 m @ 25 °C
Travel speed (C-track) 3 Mio. @ 25 °C
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Characteristic impedance 100 Ω ± 15 % @ 100 MHz
Electrical resistance line constant wire 55 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Electrical capacity line constant (wire - wire) 50000 pF/km
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
AC withstand voltage (wire - shield) 2 kV @ 60 s
Loop resistance 5000 MΩ × km
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 12 x Outer diameter
No. of torsion cycles 1 Mio. 25 °C
Torsion stress ± 180 °/m

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ETIM-5.0 EC002599
customs tariff number 85444210
GTIN 4048879307260
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Field Wireable Rectangular Connector ----
---- Flange Connector ----
* plus VAT, plus shipping