Product may differ from image
ECO-RAIL POWER SUPPLY 1-PHASE,
IN: 90-132 VAC/173-264 VAC OUT: 24V/20ADC
Art.No.: | 85307 |
Alternative product: | |
Weight: | 1.7 kg |
Country of origin: | CN |
not available
Technical Data
Electrical data
Number of devices series connection max. | 2 |
---|---|
Parallel connection | no |
Series connection | yes |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 100 V |
---|---|
Input voltage 1 AC min. | 90 V |
Input voltage 1 AC max. | 132 V |
Input voltage 2 AC | 200 V |
Input voltage 2 AC min. | 173 V |
Input voltage 2 AC max. | 264 V |
Input current at input voltage 1 AC | 9 A |
Input current at input voltage 2 AC | 4,5 A |
Inrush current max. | 30 A |
External back-up fuse per phase max. | 20 A |
Efficiency | 87 % @ 115 V AC, 89 % @ 230 V AC |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 23,76 V |
Output voltage DC max. | 24,24 V |
Output voltage adjustable | no |
Output current | 20 A |
Ripple effective max. | 50 mV |
Spikes (s-s) max. | 100 mV |
Device protection | Electrical
Overload protection output | yes |
---|---|
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 125 mm |
Width | 105 mm |
Depth | 127 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 40 °C |
Derating from | 40 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 20 % |
Relative humidity max. (operation) | 90 % no condensation |
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Plug-in terminals RK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | PE |
PIN 2 | N |
PIN 3 | L |
Connection type 2
Connection | Plug-in terminals RK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | - |
PIN 2 | - |
PIN 3 | + |
PIN 4 | + |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044083 |
GTIN | 4048879401906 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----