Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
EOL - MODLIGHT70 CONNECTION MODULE 4 POLE M12 SIDE EXIT  4000-75070-1400008
Product may differ from image

EOL - MODLIGHT70 CONNECTION MODULE 4 POLE M12 SIDE EXIT

Product discontinued, no alternative

Art.No.: 4000-75070-1400008
Weight: 0.34 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Basic AB-Slave
5 outputs
with M12 connection
for LED modules and LED flash modules
ASI

Technical Data
Bus voltage (AS-Interface) 26.5...31.6 V DC
Total current (AS-Interface) max. 40 mA
Addressing (2 slaves) via master or M12 connection and programming device, address presetting 31 A/31 B
Address range 1...62 (2 × 1...31 A or B)
Profile (IO/ID/ID2 code) S-7.A.7
Output
Number 3 - (13-14), (23-24), (33-34), STOP0; 2 - (47-48), (57-58), STOP1
Supply voltage 24 V DC external (18...30.2 V DC) EN 61131-2
Switching current per output max. 0.5 A (short-circuit and overload protected), suitable for LED flash modules
General data
Protection IP65 inserted and tightened
Connection M12 (4-pole)
Housing Black plastic
Dimensions H×W×D 190×70×70 mm
Temperature range -30...+60 °C

customs tariff number 85319000
GTIN 4048879030779
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ASI  4000-75070-1400008_91501_asi_z_a.pdf (A)
  • Construction files: DXF 4000-75070-1500006_dxf_x_a.zip (A)
  • Construction files: STP 4000-75070-1100002_stp_x_a.zip (A)
  • Document: Installation guide 4000-75070-1500006_ina_6_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1400008_5109-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 4000-75070-1400008_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Pipe for Signal Tower ----
---- Foot for Signal Tower ----
* plus VAT, plus shipping