Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
EOL - MODLIGHT70 CONNECTION MODULE 4 POLE M12 SIDE EXIT
Product may differ from image

EOL - MODLIGHT70 CONNECTION MODULE 4 POLE M12 SIDE EXIT

Product discontinued, no alternative

Art.No.: 4000-75070-1500010
Weight: 0.72 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85319000
GTIN 4048879521147
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 4000-75070-1500006_ina_6_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1500010_5114-04.16_ce_z_b.pdf (B)
* plus VAT, plus shipping