Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
EOL - MODLIGHT70 CONNECTION MODULE 5 POLE M12 BOTTOM EXIT
Product may differ from image

EOL - MODLIGHT70 CONNECTION MODULE 5 POLE M12 BOTTOM EXIT

Product discontinued

Art.No.: 4000-75070-1300011
Weight: 0.347 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85319000
GTIN 4048879718318
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-75070-1500006_dxf_x_a.zip (A)
  • Construction files: STP 4000-75070-1100002_stp_x_a.zip (A)
  • Document: Installation guide 4000-75070-1300010_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1300011_11-05.17_ce_z_a.pdf (A)
* plus VAT, plus shipping