Product may differ from image
M12 male 0° / M12 female 0°
PUR 4x0.34 ye UL/CSA+drag chain 0,6m
Art.No.: | 342362 |
Weight: | 0.04 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879646321 |
Packaging unit | 1 |