Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
MODLIGHT70 CONNECTION MODULE SHORT
Product may differ from image

Last seen products

MODLIGHT70 CONNECTION MODULE SHORT

Product discontinued

Art.No.: 4000-75070-1100012
Alternative product:   
Weight: 0.15 kg
Country of origin:  ID
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Product article number of manufacturer 4000-75070-1100012

ECLASS-6.0 27371220
ECLASS-7.0 27371220
ECLASS-8.0 27371220
ECLASS-9.0 27371220
ETIM-5.0 EC000232
customs tariff number 85319000
GTIN 4048879030922
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-75070-1500006_dxf_x_a.zip (A)
  • Construction files: DXF 4000-75070-1100012_dxf_x_a.zip (A)
  • Construction files: STP 4000-75070-1100002_stp_x_a.zip (A)
  • Document: Installation guide 4000-75070-1100002_ina_6_17.pdf (17)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1100012_37-01.17_ce_z_b.pdf (B)

---- Pipe for Signal Tower ----
---- Foot for Signal Tower ----
* plus VAT, plus shipping