Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
MQ15 male 0° / MQ15 DC female 180° 48V DC type 2
Product may differ from image

Last seen products

MQ15 male 0° / MQ15 DC female 180° 48V DC type 2

PUR 6x2.5 bk UL/CSA+drag ch. 0.3m

Art.No.: 7000-P8160-P630030
Weight: 0.163 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8108-P63_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping