Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
MQ15 male 0° / MQ15 female 270° 600V AC type 3
Product may differ from image

Last seen products

MQ15 male 0° / MQ15 female 270° 600V AC type 3

PUR 6x2.5 bk UL/CSA+drag ch. 0,3m

Art.No.: 7000-P8152-P010030
Weight: 0.112 kg
Country of origin:  DE
not available

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-P8152-P01xxxx_E492831-PVVA7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-P8152-P01xxxx_E492831-PVVA_ul_z_a.pdf (A)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping