Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
SIEMENS CONTACTOR SUPPRESSOR  2000-68500-5320000
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

RC, 400VAC/DC

Art.No.: 2000-68500-5320000
Weight: 0.007 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

400 V AC/DC
RC
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 3 RT 20.15/16/17/18
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage AC min. 240 V
Input voltage AC max. 400 V
Installation | Connection
Connection information Plug contact
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 46,4 mm
Width 28 mm
Depth 8,6 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879010603
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 2000-68500-5320000_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 2000-68500-5320000_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered US 2000-68500-5320000_E140415-NKCR2_ur_z_d.pdf (D)
  • Document: Product data 2000-68500-1600000_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 2000-68500-5320000_14-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 2000-68500-5320000_14-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping