Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
Velcro tape on roll (width 10mm) PU = 5m  7000-99855-0000000
Product may differ from image

Last seen products

Velcro tape on roll (width 10mm) PU = 5m

Art.No.: 7000-99855-0000000
Weight: 0.025 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Velcro tape on roll (width 10mm) PU = 5m
Velcro tapes are ideally suited for bundling, organizing and securing cables and wires
Certificate
Certificate
Certificate

Mechanical data | Material data
Combustibility class (UL94) V-0
Material housing PA
Mechanical data | Mounting data
Width 10 mm

ECLASS-6.0 27279221
ECLASS-6.1 27140706
ECLASS-7.0 27140706
ECLASS-8.0 27140706
ECLASS-9.0 27140706
ECLASS-10.1 27140706
ECLASS-11.1 27140706
ECLASS-12.0 27140706
ETIM-5.0 EC002635
customs tariff number 63079098
GTIN 4065909080658
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-99855-0000000_02-07.23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-99855-0000000_02-07.23_ce_z_a.pdf (A)
* plus VAT, plus shipping