Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
Y-Distributor M8 female / M8 male 0° A-cod.  7000-87251-6100030
Product may differ from image

Last seen products

Y-Distributor M8 female / M8 male 0° A-cod.

PVC 3x0.25 bk UL/CSA 0.3m

Art.No.: 7000-87251-6100030
Weight: 0.038 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Y-connector M8 – M8, 4/3-pole
Female straight – male straight
Art-No. 7005 - M8 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 0,3 m
Side 1
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Coating contact gold plated
Family construction form M8
Thread M8 x 1
suitable for corrugated tube (internal Ø) 6,5 mm
Material contact Copper alloy
No. of poles 4
Width across flats SW9
Side 2
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Coating contact gold plated
Family construction form M8
Thread M8 x 1
No. of poles 3
Side 3
Mounting method inserted, screwed
Family construction form M8
No. of poles 3
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68, IP66K
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking nut nickel plated
Locking screw coating nickel plated
Material gasket FKM
Material housing PUR
Locking nut material Zinc die-casting
Locking material screw Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-114 (M8)

General data | Cable
Cable identification 610
Cable Type 1
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 3 wires twisted
wire arrangement brown, black, blue
Mechanical data | Cable
Cable weigth 29,37 g/m
Material jacket PVC
Shore hardness jacket 85 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 4,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 3
Outer diameter insulation 1,25 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 45 ± 5 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 14
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,25 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,5 A
Electrical resistance line constant wire 79 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060313
ECLASS-10.1 27060313
ECLASS-11.1 27060313
ECLASS-12.0 27060313
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879687140
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-87251_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping